IESNA:LM-63-2002
[TEST]P1296392
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3DLD1LI_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 2700K CCT AND, 90CRI , E3DLD1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]565
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
608.7 608.7 606.6 603.2 598.3 592.8 585.8 576.8 567.1 556
544.9 532.5 519.3 505.4 490.9 475.6 436.8 398 360.5 325.2
290.5 257.9 224.6 191.4 158.8 128.3 101.2 77.7 57.5 40.2
28.4 23.6 21.5 19.4 17.3 15.3 13.2 11.1 9 7.6
6.2 4.9 3.5 2.1 0.7 0
